Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Rated current | max. 50 mA | |
Power dissipation | 1.4 W | |
Input | ||
Connection side | control side | |
Connection | terminals 9+, 10-, 11+ | |
Input current | ≤ 100 µA up to 50 °C (122 °F) at 10 V | |
Limit | max. 12 V DC | |
Transmission range | 0 ... 10 V | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | 17 V at 20 mA | |
Current | 0 ... 20 mA | |
Load | max. 850 Ω | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | ||
After calibration | ≤ ± 0.1 % incl. non-linearity and hysteresis at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 0.01 %/K | |
Rise time | < 10 ms | |
Galvanic isolation | ||
Input/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 02 ATEX 7203 X | |
Marking | ![]() ![]() ![]() |
|
Certificate | TÜV 99 ATEX 1499 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0440 | |
UL approval | ||
Control drawing | 116-0441 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 05.0041X IECEx CML 19.0051X |
|
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-BU(-UPR-03) |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Isolated Barriers K-system | ENG | 760 KB | |
Manuel pour Barrières Isolées de Système K | FRA | 759 KB | |
Handbuch Trennbarrieren K-System | GER | 745 KB | |
Manual Isolated Barriers K-system | RUS | 4107 KB | |
Instruction manuals | |||
Инструкции | BUL | 69 KB | |
Návod k poużití | CZE | 61 KB | |
Instruktions manual | DAN | 58 KB | |
Instruction manual | ENG | 50 KB | |
Kasutusjuhend | EST | 56 KB | |
Käyttöohje | FIN | 56 KB | |
Manuel d'instructions | FRA | 97 KB | |
Betriebsanleitung | GER | 62 KB | |
Οδηγίες χρήσης | GRE | 73 KB | |
Handleiding | HOL | 72 KB | |
Instruction manual / Betriebsanleitung | HRV | 70 KB | |
Használati útmutató | HUN | 71 KB | |
Manuale di istruzioni | ITA | 93 KB | |
Lietošanas pamācība | LAV | 68 KB | |
Instrukciju vadovas | LIT | 68 KB | |
Instrukcja obsługi | POL | 72 KB | |
Manual de instruções | POR | 72 KB | |
Manual de utilizare | RON | 71 KB | |
Návod na poużitie | SLK | 130 KB | |
Manual de instrucciones | SPA | 95 KB | |
Manual | SWE | 66 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-0048D | 405 KB | |
Certificates | |||
Australia Test Safe | ANZEx 17.3006X | 6788 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 05.0041X | LINK | --- |
CML Ex ec IECEx Certificate of Conformity | IECEx CML 19.0051X | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | LINK | --- |
EAC EAC TP TC 020/2011 | TC RU C-DE.MH04.B.00397 | 680 KB | |
Europe Baseefa II (1) D I (M1) II (1) G | BAS 02 ATEX 7203X | 3195 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | 1999 KB | |
India CCOE | A/P/HQ/MH/104/4056(P359936) | 956 KB | |
Korea KOSHA | 11-AV4BO-0062 | 570 KB | |
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011 | EAEC RU C-DE.EX01.B.00102/19 | 9815 KB | |
Russia VNIIMS Pattern Approval | DE.C.34.004.A No.56757 | 6680 KB | |
South Africa MASC | MASC MS/17-0870 | 253 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20181231 - E106378 RepRef 20181109 | 404 KB | |
USA FM | FM Listed (Approval Guide) | LINK | --- |
USA FM | FM 17 US 0334X | 168 KB | |
USA UL | E106378 UL (QUZW) | LINK | --- |
Worldwide TUV Rheinland Functional Safety Certificate | No. 968/FSP 1727.00/18 | 615 KB | |
Control drawings | |||
Control Drawing FM / Control Drawing FM | 21 KB | ||
Control Drawing UL / Control Drawing UL | 23 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
This isolated barrier is used for intrinsic safety applications.
The device drives I/P converters, electrical valves, and positioners in the hazardous area.
The device has voltage input and current output.
The signal is transmitted to terminals 9 and 10 across an amplifier and the DC/DC converter within the allowable voltage range. A voltage limiter circuit protects the amplifier from incorrect input switching and overvoltage, but will draw current through a 50 mA fuse during operation. The fuse can be changed only by the manufacturer.
The open circuit voltage is 24 V DC within the allowable supply voltage range at terminals 1 and 2. The maximum load that can be applied is 850 Ω.