Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Rated current | max. 20 mA | |
Power dissipation | 1.4 W | |
Input | ||
Connection side | control side | |
Connection | terminals 9+, 10-, 11+ | |
Input current | ≤ 100 µA up to 50 °C (122 °F) at 10 V | |
Limit | max. 12 V DC | |
Transmission range | 0 ... 10 V | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | 0 ... 10 V | |
Current | max. 20 mA | |
Load | output resistance: max. 3 Ω | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0 ... 10 V < 0.1 % of full scale, incl. non-linearity and hysteresis |
|
Influence of ambient temperature | ≤ ± 0.01 %/K | |
Rise time | < 10 ms | |
Galvanic isolation | ||
Input/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 02 ATEX 7203 X | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0440 | |
UL approval | ||
Control drawing | 116-0441 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 05.0041X IECEx CML 19.0051X |
|
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device drives I/P converters, electrical valves, and positioners in the hazardous area.
The device has voltage input and voltage output.
The signal is transmitted to terminals 9 and 10 across an amplifier and the DC/DC converter within the allowable voltage range. A voltage limiter circuit protects the amplifier from incorrect input switching and overvoltage, but will draw current through a 50 mA fuse during operation. The fuse can be changed only by the manufacturer.
At least 20 mA is available within the allowable supply voltage range at terminals 1 and 2 which means that with 10 V output voltage, a load of at least 500 Ω must be connected.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Test Safe | ANZEx 17.3006X | ALL | 6788 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 05.0041X | ALL | LINK | --- |
CML Ex ec IECEx Certificate of Conformity | IECEx CML 19.0051X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
China NEPSI | GYJ19.1230 | ALL | 2098 KB | |
Europe Baseefa II (1) D I (M1) II (1) G | BAS 02 ATEX 7203X | ALL | 3195 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
Korea KOSHA | 11-AV4BO-0062 | ALL | 570 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20181231 - E106378 RepRef 20181109 | ALL | 404 KB | |
USA FM | FM 17 US 0334X | ALL | 168 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 23 KB | ||
Control drawing FM / Control drawing FM | ALL | 21 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0048E | ALL | 126 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|