Serviceline Industrial Sensors
Serviceline Explosion Protection

SMART Current Driver KCD2-SCD-Ex1-AB

KCD2-SCD-Ex1-AB
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current output up to 650 Ω load
  • HART I/P and valve positioner
  • Lead breakage monitoring
  • Housing width 12.5 mm
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-SCD-Ex1-AB

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 9+, 10-
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 30 mA at 24 V
Power dissipation≤ 600 mW at 20 mA and 500 Ω load
Power consumption≤ 700 mW
Input
Connection sidecontrol side
Connectionterminals 5-, 6+
Input signal4 ... 20 mA , limited to approx. 26 mA
Input voltageopen loop voltage of the control system < 30 V
Voltage dropapprox. 6 V at 20 mA
Input resistance> 100 kΩ, with field wiring open
Output
Connection sidefield side
Connectionterminals 1+, 2-
Voltage≥ 13 V at 20 mA
Current4 ... 20 mA
Load0 ... 650 Ω
Ripple20 mV rms
Transfer characteristics
Deviationat 20 °C (68 °F), 4 ... 20 mA
< 0.1 % of full scale, incl. non-linearity and hysteresis
Influence of ambient temperature< 2 µA/K (-20 ... 70 °C (-4 ... 158 °F))
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Rise time10 to 90 % ≤ 10 ms
Galvanic isolation
Input/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012
EN 61326-3-2:2008
Degree of protectionIEC 60529
Protection against electrical shockUL 61010-1:2012
Ambient conditions
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 06 ATEX 021
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
OutputEx ia
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
Equipmentterminals 1+, 2-
Voltage Uo25.2 V
Current Io100 mA
Power Po630 mW
Internal capacitance Ci5.7 nF
Internal inductance Li negligible
CertificateCESI 19 ATEX 021 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015
International approvals
FM approval
FM certificateFM 18 CA 0116 X , FM 19 US 0117 X
Control drawing116-0469 (cFMus)
UL approvalE106378
Control drawing116-0459 (cULus)
IECEx approval
IECEx certificateIECEx CES 06.0001X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Documents: KCD2-SCD-Ex1-AB

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF491 KB
Manual Isolated Barriers K-systemENGPDF760 KB
Manuel pour Barrières Isolées de Système KFRAPDF759 KB
Handbuch Funktionale SicherheitGERPDF495 KB
Handbuch Trennbarrieren K-SystemGERPDF745 KB
Manual Isolated Barriers K-systemRUSPDF4107 KB
Instruction manuals
ИнструкцииBULPDF154 KB
Návod k poużitíCZEPDF153 KB
Instruktions manualDANPDF151 KB
Instruction manualENGPDF153 KB
KasutusjuhendESTPDF148 KB
KäyttöohjeFINPDF147 KB
Manuel d'instructionsFRAPDF153 KB
BetriebsanleitungGERPDF153 KB
Οδηγίες χρήσηςGREPDF161 KB
HandleidingHOLPDF152 KB
Instruction manual / BetriebsanleitungHRVPDF150 KB
Használati útmutatóHUNPDF153 KB
Manuale di istruzioniITAPDF152 KB
Lietošanas pamācībaLAVPDF151 KB
Instrukciju vadovasLITPDF152 KB
Instrukcja obsługiPOLPDF154 KB
Manual de instruçõesPORPDF153 KB
Manual de utilizareRONPDF152 KB
Návod na poużitieSLKPDF152 KB
Navodila za uporaboSLVPDF149 KB
Manual de instruccionesSPAPDF153 KB
ManualSWEPDF149 KB

Approvals+Certificates: KCD2-SCD-Ex1-AB

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-4564PDF191 KB
Certificates
Europe CESI ATEX Category 3 G Certificate of ComplianceCESI 19 ATEX 021 XPDF436 KB
Europe CESI II (1) D II (1) G I (M1) ATEXCESI 06 ATEX 021PDF635 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 06.0001XLINK---
Worldwide TUV Rheinland Functional Safety Certificate968/FSP 1937.00/19PDF620 KB

Associated Products: KCD2-SCD-Ex1-AB

Accessories

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa

Function: KCD2-SCD-Ex1-AB

This isolated barrier is used for intrinsic safety applications.

The device repeats the input signal from a control system to drive SMART I/P converters, electrical valves, and positioners located in a hazardous area.

Digital signals are superimposed on the analog values at the field side or control side and are transferred bi-directionally.

The current is transferred via a DC/DC converter and repeated at the output terminals.

An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by the control system.

Test sockets for the connection of HART communicators are integrated into the terminals of the device.