Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Current/Voltage Driver KFD2-CD-Ex1.32-**

KFD2-CD-Ex1.32-**
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current and voltage input
  • Current or voltage output
  • Factory configured input/output
  • Accuracy 0.1 %

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-CD-Ex1.32-**

General specifications
Signal typeAnalog output
Supply
ConnectionPower Rail or terminals 7+, 8-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Rated currentcurrent output: ≤ 50 mA ; voltage output: ≤ 20 mA
Power dissipation1.4 W
Input
Connection sidecontrol side
Connectionterminals 9+, 10-, 11+
Voltage dropoptional current input: approx. 4 V at 20 mA
Input current≤ 100 µA up to 50 °C (122 °F) at 10 V
Limitoptional current input: Input current: approx. ≤40 mA
optional voltage input: input voltage: 12 V DC
Transmission rangeoptional current input: 0 ... 20 mA/optional voltage input: 0 ... 10 V
Output
Connection sidefield side
Connectionterminals 1+, 2-
Voltageoptional current output: 17 V at 20 mA/optional voltage output: 0 ... 10 V
Currentoptional current output: 0 ... 20 mA/optional voltage output: ≤ 20 mA
Loadoptional current output: max. 850 Ω
optional voltage output: output resistance max. 3 Ω
Transfer characteristics
Accuracy0.1 %
Deviation
After calibration≤ ± 0.1 % incl. non-linearity and hysteresis at 20 °C (68 °F)
Influence of ambient temperature≤ ± 0.01 %/K
Rise time< 10 ms
Galvanic isolation
Input/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1
Height107 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 02 ATEX 7203 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Voltage25.2 V DC
Currentoptional current output: 93 mA
optional voltage output: 95 mA
Poweroptional current output: 0.586 W
optional voltage output: 0.59 W
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Input
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0440
UL approval
Control drawing116-0441 (cULus)
IECEx approvalIECEx BAS 05.0041X
Approved for[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-CD-Ex1.32-**

Function

This isolated barrier is used for intrinsic safety applications. It drives a voltage or current signal from the safe area to I/P converters, electrical valves and positioners located in the hazardous areas.

This barrier is designed to provide various inputs and outputs of voltage and current.

Product Documentation: KFD2-CD-Ex1.32-**

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Manuals
ManualENGPDF3685 KB

Approvals: KFD2-CD-Ex1.32-**

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 17.3006XALLPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 05.0041XALLLINK---
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
China NEPSIGYJ19.1230ALLPDF2098 KB
Europe Baseefa II (1) D I (M1) II (1) GBAS 02 ATEX 7203XALLPDF3195 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
Korea KOSHA11-AV4BO-0062ALLPDF570 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20181231 - E106378 RepRef 20181109ALLPDF404 KB
USA FMFM 17 US 0334XALLPDF168 KB
USA ULE106378 UL (QUZW)ALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF23 KB
Control drawing FM / Control drawing FM   ALLPDF21 KB

Associated Products: KFD2-CD-Ex1.32-**

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.