Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Current Driver HiD2032

HiD2032
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Current output up to 750 Ω load
  • Low power dissipation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2032

General specifications
Signal typeAnalog output
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC bus powered via Termination Board
Rated current35 mA at 24 V, 20 mA output (per channel)
Power dissipation0.75 W at 24 V (per channel)
Input
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Input current4 ... 20 mA , reverse polarity protected
Signal levelinput voltage drop < 4 V with field wiring intact
input current < 1.2 mA with field wiring open
Output
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-); 1a(+), 1b(-)
Rated current4 ... 20 mA on a load of max. 750 Ω
Load0 ... 750 Ω
Output signal4 ... 20 mA
Ripple15 mV eff
Response time50 ms , 10 ... 90 % step change
Transfer characteristics
Accuracy< ± 0.1 % of full-scale value
Influence of temperature< ± 0.01 %/K
Influence of load< ± 0.1 % of full-scale value from 0 ... 750 Ω
Linearity< ± 0.1 % of full-scale value
Galvanic isolation
Input/power supplyfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Input/inputfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Height106 mm
Width18 mm
Length128 mm
Mountingon termination board
Codingpin 1 and 3 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 02 ATEX 086
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC
OutputEx ia, Ex iaD
Voltage26 V
Current93 mA
Power605 mW
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
CertificatePF 11 CERT 2109 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/Outputsafe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approvalIECEx TUN 04.0012
Approved for[Ex ia] IIC
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiD2032

Function

This isolated barrier is used for intrinsic safety applications. It repeats a 4 mA ... 20 mA input signal from a control system to drive I/P converters, valve actuators, and displays located in a hazardous area.

An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by control systems.

This module mounts on a HiD Termination Board.

Product Documentation: HiD2032

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF168 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiD2032

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB
CAE
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ALLZIP3536 KB

Approvals: HiD2032

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSACoC 70001345ALLPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GCESI 02 ATEX 086ALLPDF3887 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0012ALLLINK---
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF98 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1123BALLPDF49 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.