Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KCD2-SCD-1
Not available for purchase
Not available for purchase

SMART Current Driver KCD2-SCD-1

KCD2-SCD-1
  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Current output up to 650 Ω load
  • HART I/P and valve positioner
  • Lead breakage monitoring
  • Accuracy 0.1 %
  • Housing width 12.5 mm
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-SCD-1

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 9+, 10-
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 30 mA
Power dissipation≤ 600 mW
Power consumption≤ 700 mW
Input
Connection sidecontrol side
Connectionterminals 5-, 6+
Input signal4 ... 20 mA limited to approx. 30 mA
Input voltagedepending on switch configuration
open loop voltage of the control system < 23 V
open loop voltage of the control system < 27 V
Voltage dropdepending on switch configuration
open loop voltage of the control system < 23 V: approx. 6 V at 20 mA
open loop voltage of the control system < 27 V: approx. 10 V at 20 mA
Input resistance> 100 kΩ, with field wiring open
Output
Connection sidefield side
Connectionterminals 1+, 2-
Voltage≥ 13 V at 20 mA
Current4 ... 20 mA
Load0 ... 650 Ω
Ripple20 mV rms
Transfer characteristics
Accuracy0.1 %
Deviationat 20 °C (68 °F), 0/4 ... 20 mA
≤ ± 0.1 % incl. non-linearity and hysteresis
Influence of ambient temperature< 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F))
Frequency rangebandwidth at 0.5 Vss signal 0 ... 3 kHz (-3 dB)
Rise time10 to 90 % ≤ 100 ms
Galvanic isolation
Input/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2
Height124 mm
Width12.5 mm
Length114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-GY(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KCD2-SCD-1

Function

This signal conditioner provides the galvanic isolation between field circuits and control circuits.

The device repeats the input signal from a control system to drive SMART I/P converters, electrical valves, and positioners located on the field side.

Digital signals are superimposed on the analog values at the field side or control side and are transferred bi-directionally.

The current is transferred via a DC/DC converter and repeated at the output terminals.

An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by the control system.

Test sockets for the connection of HART communicators are integrated into the terminals of the device.

Product Documentation: KCD2-SCD-1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
ManualENGPDF360 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KCD2-SCD-1

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP458 KB
CAD 3-D / CAD 3-DALLSTP179 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ52 KB

Associated Products: KCD2-SCD-1

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of field and control signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.