Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | 19 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | ≤ 30 mA | |
Power dissipation | ≤ 600 mW | |
Power consumption | ≤ 700 mW | |
Input | ||
Connection side | control side | |
Connection | terminals 5-, 6+ | |
Input signal | 4 ... 20 mA limited to approx. 30 mA | |
Input voltage | depending on switch configuration open loop voltage of the control system < 23 V open loop voltage of the control system < 27 V |
|
Voltage drop | depending on switch configuration open loop voltage of the control system < 23 V: approx. 6 V at 20 mA open loop voltage of the control system < 27 V: approx. 10 V at 20 mA |
|
Input resistance | > 100 kΩ, with field wiring open | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 0 ... 650 Ω | |
Ripple | 20 mV rms | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ ± 0.1 % incl. non-linearity and hysteresis |
|
Influence of ambient temperature | < 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F)) | |
Frequency range | bandwidth at 0.5 Vss signal 0 ... 3 kHz (-3 dB) |
|
Rise time | 10 to 90 % ≤ 100 ms | |
Galvanic isolation | ||
Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IP20 according to EN 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | spring terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2 | |
Height | 124 mm | |
Width | 12.5 mm | |
Length | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-GY(-UPR-03) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner provides the galvanic isolation between field circuits and control circuits.
The device repeats the input signal from a control system to drive SMART I/P converters, electrical valves, and positioners located on the field side.
Digital signals are superimposed on the analog values at the field side or control side and are transferred bi-directionally.
The current is transferred via a DC/DC converter and repeated at the output terminals.
An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by the control system.
Test sockets for the connection of HART communicators are integrated into the terminals of the device.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Manual | ENG | 360 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 458 KB |
CAD 3-D / CAD 3-D | ALL | STP | 179 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|