Serviceline Industrial Sensors
Serviceline Explosion Protection

Female cordset, field attachable V23-19-G

V23-19-G

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V23-19-G

Product Description
Female cordset, field attachable
General specifications
Number of pins16+3
Connection 1socket
Construction type 1straight
Threading 1M23
Electrical specifications
Operating voltage150 V AC/DC
Operating current10 A
Ambient conditions
Ambient temperature-20 ... 125 °C (-4 ... 257 °F)
Storage temperature-15 ... 35 °C (5 ... 95 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67
ConnectionSolder connection for max. 1 mm2
Material
ContactsCuZn
Contact surfaceNi/Au
BodyCuZn
Slotted nutCuZn
Cable
Sheath diameter2 mm ... 14.5 mm

Associated Products: V23-19-G

Accessory of
Electronic cam-operated switch group, Freely positionable, Simple installation, Simple operating software, Robust and insensitive to ambient interference, Field mountablefa
Splitter box quadruple, twin configuration, with M23 connectorfa