Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ex i keyboard with touch pad |
General specifications | ||
---|---|---|
Type | Keyboard with touch pad | |
Suitable components | SK-PC-Z1D1-UU1-10-HS | |
Supply | ||
Rated voltage | Ex i, via data line | |
Indicators/operating means | ||
Keyboard | 105 short stroke keys Keyboard layout: US international, German, French, (further keyboard layouts on demand) |
|
Touchpad | ||
Active Principle | capacitive | |
Resolution | 40 Pts./mm | |
Dimensions | 66 x 50 | |
Driver | Microsoft Mouse ® , USB | |
Interface | ||
Interface type | USB | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005 | |
Degree of protection | IP66 | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 85 % , non-condensing | |
Mechanical specifications | ||
Material | anodized aluminum , Polyester foil | |
Mass | 1.2 kg | |
Dimensions | 482.6 mm x 177.8 mm x 45 mm | |
Cut out dimensions | 450 mm x 152 mm | |
Cable length | 5 m / 1.8 m, USB | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 07 ATEX E 163 X |
|
Marking | II 2G Ex ib IIC T4 Gb II 2D Ex ib IIIB T135°C Db |
|
Input | ||
Voltage | 5.4 V | |
Current | 240 mA | |
Internal capacitance | 24 µF | |
Internal inductance | negligible | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-11:2012 | |
International approvals | ||
UL approval | UL listing / recognition : E190294 | |
IECEx approval | IECEx BVS 08.0022X | |
Approved for | Ex ib IIC T4 Gb , Ex ib IIIB T135 °C Db |
System | Classcode |
---|---|
ECLASS 13.0 | 19200301 |
ECLASS 12.0 | 19200301 |
ECLASS 11.0 | 19200301 |
ECLASS 10.0.1 | 19200301 |
ECLASS 9.0 | 19200301 |
ECLASS 8.0 | 19200301 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001692 |
ETIM 8.0 | EC001692 |
ETIM 7.0 | EC001692 |
ETIM 6.0 | EC001692 |
ETIM 5.0 | EC001692 |
UNSPSC 12.1 | 43211706 |
Die EXTA2-*-*-K4-**-U-*-* is an intrinsically safe keyboard with touchpad. The interfaces of mouse and keyboard are separated IS-Circuits. Both circuits are lead trough in one connecting cable. (connecting cable is inculded in delivery). The keyboards are designed for panel mounting or for installation in a housing.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 219 KB | |
Manuals | |||
Manual | ENG | 2631 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe DEKRA EXAM ATEX Category 2 | BVS 07 ATEX E 163 X | ALL | 1141 KB | |
Europe DEKRA EXAM ATEX Category 3 | BVS 21 ATEX E 009 X | ALL | 1002 KB | |
IECEx Certificate of Conformity | IECEx BVS 08.0022X | ALL | LINK | --- |
Korea KOSHA | 17-AV4BO-0315X | ALL | 463 KB | |
Korea KOSHA | 17-AV4BO-0314X | ALL | 455 KB | |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 412 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 243 KB | |
United Kingdom UK-Type Examination Certificate | CML 21UKEX2468X | ALL | 151 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0752C | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|