Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, M12, 4-pin, irradiated PUR cable |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Electrical specifications | ||
Operating voltage | max. 300 V DC max. 250 V AC |
|
Operating current | max. 4 A | |
Contact resistance | < 10 mΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Flammability | Body: UL 94 Line: UL 1581 Section 1061; IEC 60332-1-2:2004 |
|
Halogen-free | IEC 60754-1:1994 | |
Ambient conditions | ||
Ambient temperature | Body: -40 ... 90 °C (-40 ... 194 °F) cable, fixed: -50 ... 105 °C (-58 ... 221 °F) cable, flexing: -40 ... 105 °C (-40 ... 221 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 / IP68 / IP69k | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, black | |
Cable | PUR, irradiated | |
Slotted nut | Diecast zinc | |
Sleeve connector | Diecast zinc | |
Core insulation | TPE-E | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 4.8 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, single bend |
|
Color | orange | |
Cores | 4 x 0.34 mm2 | |
Conductor construction | 19 x 0.15 mm ∅ | |
Length | 1.5 m | |
Mass | 68 g | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, 4-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 4-polig | ALL | STP | 1613 KB |