Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset single-ended M12 yellow straight C-coded 3-pin, PUR cable weld spatter resistant grey, drag chain suitable, for V13-initiators |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 3 | |
Coding | C-coded | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | max. 250 V AC/DC | |
Operating current | max. 4 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Flammability | IEC 60332-1-2 | |
UV resistance | UL 1581 | |
Microbial resistance | EN 50396 | |
Hydrolysis resistance | EN 50396 | |
Oil resistance | ISO 6722 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -5 ... 90 °C (23 ... 194 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Degree of protection | IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 5.6 mm | |
Bending radius | > 7.5 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath color | grey (similar to RAL 7035) | |
Number of cores | 3 | |
Core cross section | 0.5 mm2 | |
Cores color | Core 1: green/yellow Core 2: blue Core 3: brown |
|
Core construction | 28 x 0.15 mm ∅ | |
Length | 5 m | |
Drag chain suitability | ||
Drag chain cycles | min. 5000000 | |
Motion velocity | max. 3.3 m/s | |
Acceleration | max. 5 m/s2 | |
Torsional stress | ± 180 °/m | |
Material | ||
PWIS free | yes | |
Halogen-free | yes | |
Plug connector | ||
Screw connection | plastic | |
Body | PUR, yellow | |
Contact surface | Au | |
Cable | ||
Sheathing | PUR | |
Core insulation | TPE | |
Weld spatter resistance | yes | |
UV resistance | yes | |
Oil resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes | |
Flammability | FT1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |