Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable socket, shielded V19-G-20M-PUR-ABG

V19-G-20M-PUR-ABG
  • Shield attached to coupling nut
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Knurled nut suitable for tool assembly
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G-20M-PUR-ABG

Product Description
Female cordset, M12, 8-pin, shielded, PUR cable
General specifications
Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 30 V AC/DC
Test voltage≥ 1500 V
Operating currentmax. 2 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
Cable: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insolationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm
Bending radius> 10 x cable diameter, moving
Colorgrey
Number of cores8
Core cross-section0.25 mm2
Conductor construction19 x 0.13 mm ∅
Shieldgrid covering 85 %
Length20 m
Flammability
Contact carrier94 HB
Housing94 V-2