Serviceline Industrial Sensors
Serviceline Explosion Protection

Female connector V23-19-W-10M-PUR

V23-19-W-10M-PUR

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V23-19-W-10M-PUR

Product Description
Female cordset, M23, 19-pin, PUR cable
General specifications
Number of pins19
Connection 1socket
Construction type 1right angle
Threading 1M23
Connection 2cable end
Electrical specifications
Operating voltage150 V AC
Operating current12 A
Ambient conditions
Ambient temperature-30 ... 70 °C (-22 ... 158 °F) (fixed cable)
Storage temperature-5 ... 70 °C (23 ... 158 °F) (movable cable)
Pollution degree2
Mechanical specifications
Material
CablePUR/PVC
Cable
Sheath diameter∅ 11.6 mm
Colorblack
Cores16 x 0.5 mm2 and 3 x 1 mm2
Length10 m

Associated Products: V23-19-W-10M-PUR

Accessory of
Splitter box quadruple, twin configuration, with M23 connectorfa
Splitter box octuple with M23 connectorfa