Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Female cordset V3-WMV4A-5M-PUR

V3-WMV4A-5M-PUR
  • Degree of protection IP68
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Screw connection stainless steel
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-WMV4A-5M-PUR

Product Description
Female cordset single-ended M8 angled stainless steel 1.4404, A-coded, 3-pin, PUR cable grey
General specifications
Connector 1
Connectionsocket
Construction typeM8
Styleangled
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Halogen-freeIEC 60754-1
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.4 Nm
Tool installationhexagon nut SW = 9 mm
Mating cyclesmin. 100
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, moving
> 8 x cable diameter, fixed
Sheath stripping forcemax. 80 N / 500 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores3
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction14 x 0.15 mm ∅
Length5 m
Cable codeLi 9Y 11Y 3 x 0,25
Drag chain suitability
Drag chain cyclesmax. 50 / day
Motion velocitymax. 0.3 m/s
Mass141 g
Material
Halogen-freeyes
Plug connector
Screw connectionStainless steel 1.4404 / AISI 316L
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
Chemical resistancegood
Microbial resistanceyes
Hydrolysis resistanceyes

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3-WMV4A-5M-PUR

Design / Simulation: V3-WMV4A-5M-PUR

Language Selection:
CADLanguageFile TypeFile Size
CAD-files 3-D / CAD-Dateien 3-DALLSTP5240 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: V3-WMV4A-5M-PUR

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3305AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6544ALLPDF218 KB

Associated Products: V3-WMV4A-5M-PUR

Accessory of
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65 / IP66 / IP67fa
Accessories
torque screwdriver (0.4 Nm)fa
plug-in cap for M8fa
Label holderfa
Label platefa
Modular universal holder for M8 connectorsfa