Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V3S-GM-0,2M-PUR
Product Description |
Male cordset single-ended M8 straight A-coded, 3-pin, PUR cable grey |
General specifications |
Connector 1 | |
| Connection | plug |
| Construction type | M8 |
| Style | straight |
| Locking | screw connection |
| Number of pins | 3 |
| Coding | A-coded |
Connector 2 | |
| Connection | cable end |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | max. 3 A |
Conformity |
Degree of protection | EN 60529 |
Plug connection | connector M8 x 1 : IEC 61076-2-104 |
Halogen-free | IEC 60754-1 |
Ambient conditions |
Ambient temperature | |
| Plug connector | -40 ... 90 °C (-40 ... 194 °F) |
| Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) |
| Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Plug connector | |
| Tightening torque | 0.4 Nm |
| Loosening protection | available |
| Tool installation | straight knurling and hexagon nut SW = 9 mm |
| Mating cycles | min. 100 |
Degree of protection | IP68 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 4.3 mm |
| Bending radius | > 15 x cable diameter, moving > 8 x cable diameter, fixed |
| Sheath stripping force | max. 80 N / 500 mm |
| Sheath color | grey (similar to RAL 7001) |
| Number of cores | 3 |
| Core cross section | 0.25 mm2 |
| Cores color | Core 1: brown Core 3: blue Core 4: black |
| Core construction | 14 x 0.15 mm ∅ |
| Length | 0.2 m |
| Cable code | Li 9Y 11Y 3 x 0,25 |
Drag chain suitability | |
| Drag chain cycles | max. 50 / day |
| Motion velocity | max. 0.3 m/s |
Mass | 10.14 g |
Material |
Halogen-free | yes |
Plug connector | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Contact surface | gold plated (Au) |
| Flammability | V-2 |
Cable | |
| Sheathing | PUR based on polyether |
| Core insulation | PP |
| Chemical resistance | good |
| Microbial resistance | yes |
| Hydrolysis resistance | yes |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V3S-GM-0,2M-PUR
Design / Simulation:
V3S-GM-0,2M-PUR
Approvals:
V3S-GM-0,2M-PUR
Associated Products:
V3S-GM-0,2M-PUR
Accessories |
|
|
|
torque screwdriver (0.4 Nm)fa |
|
|
|
|
plug-in cap for M8fa |
|
|
|
|
Label holderfa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M8 connectorsfa |
|