Serviceline Industrial Sensors
Serviceline Explosion Protection

Female connector V15-G-BK5M-PUR-U/ABG

V15-G-BK5M-PUR-U/ABG
  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Flame resistant cable
  • Halogen-free
  • Suitable for drag chains
  • Resistant to microbes and hydrolysis

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-G-BK5M-PUR-U/ABG

Product Description
Female cordset, M12, 5-pin, shielded, PUR cable
General specifications
Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Compliance with standards and directives
Standard conformity
Halogen-freeIEC 60754-1:1994
Specificationconnector M12 x 1 : IEC 61076-2-101
Approvals and certificates
UL approvalcURus AWM 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Ambient conditions
Ambient temperatureBody: -25 ... 90 °C (-13 ... 194 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP65 / IP67/ IP69K
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU
CablePUR
Slotted nutZinc die-casting, nickel-plated
SealNBR
Core insulationPP
Cable
Sheath diameter∅ 5.9 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorblack
Cores5 x 0.34 mm2 ; 22 AWG
Conductor construction42 x 0.1 mm ∅
Shieldgrid
Tin-plated copper wires, 85% coverage
Length5 m
Flammability
CableFT2
Mating cycles100

Approvals+Certificates: V15-G-BK5M-PUR-U/ABG

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3281PDF336 KB

Associated Products: V15-G-BK5M-PUR-U/ABG

Accessory of
Multi-ray LED scanner for measuring the distance to an object, measuring method: PRT, measuring range: up to 6 m on white, 2x M12 plugs, Distance measurement using object, Two-dimensional measurement with no moving parts, Measurement using eye-safe LED technology, 88° scanning angle, CANopen interfacefa
Multi-ray LED scanner for measuring the distance to an object, measuring method: PRT, measuring range: up to 8 m on white, 2x M12 plugs, Distance measurement using object, Two-dimensional measurement with no moving parts, Measurement using eye-safe LED technology, 88° scanning angle, CANopen interfacefa
Multi-ray LED scanner for measuring the distance to an object, measuring method: PRT, measuring range: up to 8 m on white, 2x M12 plugs, Measuring method PRT (Pulse Ranging Technology), Distance measurement using object, Two-dimensional measurement with no moving parts, Measurement using eye-safe LED technology, 88° scanning anglefa
Multi-ray LED scanner for measuring the distance to an object, measuring method: PRT, measuring range: up to 8 m on white, 2x M12 plugs, Distance measurement using object, Two-dimensional measurement with no moving parts, Measurement using eye-safe LED technology, 88° scanning angle, CANopen interfacefa