Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V11-G-1,5M-PVC-V11-W
Product Description |
Connecting cable, M12 to M12, PVC cable 3-pin |
General specifications |
Number of pins | 3 |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | Male connector |
Construction type 2 | right angle |
Threading 2 | M12 |
Electrical specifications |
Operating voltage | max. 300 V DC |
Operating current | max. 4 A |
Volume resistance | < 5 mΩ |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) for temperatures over 80 °C (176 °F) reduced elongation at tear |
Pollution degree | 3 |
Mechanical specifications |
Contact elements | spring-loaded contact socket |
Pin diameter | 1 mm |
Degree of protection | IP67 / IP68 / IP69k |
Material | |
| Contacts | CuSn / Au |
| Contact surface | Au |
| Body | TPU, black |
| Cable | PVC |
| Slotted nut | Diecast zinc |
| Sleeve connector | Diecast zinc |
| Core insulation | PVC |
Cable | fine-strand, flexible |
| Sheath diameter | ∅4.8 mm |
| Bending radius | > 10 x cable diameter, moving |
| Color | grey |
| Number of cores | 3 |
| Core cross-section | 0.34 mm2 |
| Conductor construction | 19 x 0.15 mm ∅ |
| Length | 1.5 m |
Flammability | |
| Contact carrier | 94 V-2 |
| Housing | 94 V-2 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V11-G-1,5M-PVC-V11-W
Approvals:
V11-G-1,5M-PVC-V11-W
Associated Products:
V11-G-1,5M-PVC-V11-W
Accessories |
|
|
|
torque screwdriver (0.6 Nm)fa |
|
|
|
|
plug-in cap M12fa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connectorfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|