Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset, M23, 12-pin, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 12 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M23 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | 300 V AC/DC | |
Operating current | 8 A | |
Contact resistance | < 3 mΩ | |
Ambient conditions | ||
Ambient temperature | Body: -40 ... 125 °C (-40 ... 257 °F) cable, flexing: -5 ... 80 °C (23 ... 176 °F) cable, fixed: -40 ... 90 °C (-40 ... 194 °F) |
|
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | ||
Contacts | CuZn, nickel-plated | |
Contact surface | Au | |
Body | PUR | |
Cable | PUR | |
Seal | FPM | |
Core insulation | PVC | |
Cable | ||
Sheath diameter | ∅ 8.5 mm | |
Bending radius | > 10 x cable diameter, moving | |
Color | black | |
Cores | 8 x 0.34 mm2 and 3 x 0.75 mm2 | |
Conductor construction | 19 x 0.15 mm and 42 x 0.15 mm | |
Length | 10 m | |
Mass | 1180 g | |
Mating cycles | 50 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |