Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V23-19-W-15M-PUR
Product Description |
Female cordset, M23, 19-pin, PUR cable |
General specifications |
Number of pins | 19 |
Connection 1 | socket |
Construction type 1 | angled |
Threading 1 | M23 |
Connection 2 | cable end |
Electrical specifications |
Operating voltage | 150 V AC |
Operating current | 12 A |
Ambient conditions |
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) (fixed cable) |
Storage temperature | -5 ... 70 °C (23 ... 158 °F) (movable cable) |
Pollution degree | 2 |
Mechanical specifications |
Material | |
| Cable | PUR/PVC |
Cable | |
| Sheath diameter | ∅ 11.6 mm |
| Color | black |
| Cores | 16 x 0.5 mm2 and 3 x 1 mm2 |
| Length | 15 m |
Mass | 2565 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V23-19-W-15M-PUR