Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable connector, shielded V15S-G-0,2M-PUR-ABG-Y252533

V15S-G-0,2M-PUR-ABG-Y252533
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Shield attached to coupling nut
  • Gold-plated and machined contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Halogen-free
  • Stranded wires, 5 mm, stripped, twisted and tin-plated

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of V15S-G-0,2M-PUR-ABG-Y252533

Product Description
Male cordset, M12, 5-pin, shielded, PUR cable
General specifications
Number of pins5 + shield
Connection 1Male connector
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Contact resistance< 10 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, flexing: -25 ... 100 °C (-13 ... 212 °F)
cable, fixed: -25 ... 100 °C (-13 ... 212 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Sleeve connectorDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
Colorgrey
Cores5 x 0.34 mm2
Conductor construction42 x 0.1 mm ∅
Shieldgrid covering 85 %
Length0.2 m
Flammability
Contact carrier94 HB
Housing94 V-2

Associated Products: V15S-G-0,2M-PUR-ABG-Y252533

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Modular universal holder for M12 connectorsfa
Label holderfa
Label platefa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa