Serviceline Industrial Sensors
Serviceline Explosion Protection

Female connector V23-W-5M-PUR

V23-W-5M-PUR
  • Sturdy design
  • Plastic-coated
  • Flame resistant cable
  • Oil resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V23-W-5M-PUR

Product Description
Female cordset, M23, 12-pin, PUR cable
General specifications
Number of pins12
Connection 1socket
Construction type 1right angle
Threading 1M23
Connection 2cable end
Electrical specifications
Operating voltage300 V AC/DC
Operating current8 A
Contact resistance< 3 mΩ
Ambient conditions
Ambient temperatureBody: -40 ... 125 °C (-40 ... 257 °F)
cable, flexing: -5 ... 80 °C (23 ... 176 °F)
cable, fixed: -40 ... 90 °C (-40 ... 194 °F)
Pollution degree2
Mechanical specifications
Degree of protectionIP68
Material
ContactsCuZn, nickel-plated
Contact surfaceAu
BodyPUR
CablePUR
SealFPM
Core insulationPVC
Cable
Sheath diameter∅ 8.5 mm
Colorblack
Cores8 x 0.34 mm2 and 3 x 0.75 mm2
Conductor construction19 x 0.15 mm and 42 x 0.15 mm
Length5 m
Mating cycles50

Associated Products: V23-W-5M-PUR

Accessory of
Splitter box octuple with M23 connectorfa
Quadruple splitter boxes with M23 connectorfa