Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable connector, shielded V15S-GV4A-BK3M-PUR-U5/ABG-MOBA

V15S-GV4A-BK3M-PUR-U5/ABG-MOBA
  • Shield attached to coupling nut
  • UL Recognized Component
  • Coupling nut V4A
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Flame resistant cable
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15S-GV4A-BK3M-PUR-U5/ABG-MOBA

Product Description
Single-ended male cordset, M12, stainless steel, 5-pin, shielded, PUR cable
General specifications
Number of pins5 + shield
Connection 1Male connector
Construction type 1straight
Threading 1M12
Connection 2cable end
UL File NumberE231213
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Contact resistance< 10 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Halogen-freeIEC 60754-1
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
Cable: -30 ... 105 °C (-22 ... 221 °F) active
-50 ... 105 °C (-58 ... 221 °F) fixed
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y C 11Y 5 x 0.50
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Sleeve connectorStainless steel 1.4435 / AISI 316L
SealFKM
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm ± 0.15 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorblack
Cores5 x 0.5 mm2
Conductor construction16 x 0.2 mm ∅
Shieldgrid covering 85 %
Length3 m
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2
NoteStripped 10 cm, twisted shielding

Associated Products: V15S-GV4A-BK3M-PUR-U5/ABG-MOBA

Accessories
torque screwdriver (0.6 Nm)fa
Modular universal holder for M12 connectorsfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Label holderfa
Label platefa
Plug-in attachment for M12 with hex stainless steel knurled nutfa