Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Adapter cable V31-WM-0,27M-PUR-YJSTXHP4

V31-WM-0,27M-PUR-YJSTXHP4
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Gold plated contacts

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of V31-WM-0,27M-PUR-YJSTXHP4

Product Description
Single-ended female cordset, M8 to XHP-4, 3-pin, PUR cable
General specifications
Number of pins4
Connection 1socket
Construction type 1right angle
Threading 1M8
Connection 2socket
Construction type 2straight
Electrical specifications
Operating voltagemax. 30 V DC
Operating currentmax. 3 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-104:2008
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 On the M8 socket
Cable codeLi9Y11Y 3 x 0.25 mm²
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 15 x cable diameter, moving
> 8 x cable diameter, fixed
Colorgrey
Number of cores3
Core cross-section0.25 mm2
Conductor construction14 x 0.15 mm ∅
Length0.27 m

Associated Products: V31-WM-0,27M-PUR-YJSTXHP4

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa