Serviceline Industrial Sensors
Serviceline Explosion Protection

Connection cable V19-G-BK5,5M-PUR-U/ABG-V19-G-M

V19-G-BK5,5M-PUR-U/ABG-V19-G-M
  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Flame resistant cable
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Degree of protection IP67 / IP68 / IP69K

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G-BK5,5M-PUR-U/ABG-V19-G-M

Product Description
Connecting cable, M12 to M12, 8-pin, shielded, PUR cable
General specifications
Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2M12
UL File NumberE231213
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 2 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Cable: UL 1581 Section 1100; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
Approvals and certificates
UL approvalcURus AWM 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Maximum permissible operating voltagemax. 30 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, flexing: -20 ... 80 °C (-4 ... 176 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm
Bending radius> 10 x cable diameter, moving
> 8 x cable diameter, fixed
Colorblack
Cores8 x 0.25 mm2
Conductor construction14 x 0.15 mm ∅
Length5.5 m
Flammability
Contact carrierHB
HousingV-2
CableFT2
NoteDiffering cable printing

Associated Products: V19-G-BK5,5M-PUR-U/ABG-V19-G-M

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa