Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable connector V1S-G-BK*M-PUR-R1

V1S-G-BK*M-PUR-R1
  • Highly flexible - suitable for robotics
  • Optimized for drag chains
  • High torsionable
  • Degree of protection IP67 / IP68 / IP69K
  • Free from substances that impair paint wetting
  • Resistant to microbes and hydrolysis
  • Raw cable with cURus approval
  • Halogen-free
  • Gold plated contacts
  • Flame resistant cable
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Cable length according to specification

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1S-G-BK*M-PUR-R1

Product Description
Single-ended male cordset, M12, PUR cable, 4-pin, robotics
General specifications
Number of pins4
Connection 1Male connector
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
FlammabilityIEC 60332-1-2
Halogen-freeDIN VDE 0472 Part 15 (plastic)
DIN EN 50267-2-1 (flue gas)
Chemical resistanceEN 60811-404: 168 h at 100° C
Specificationconnector M12 x 1 : IEC 61076-2-101
Approvals and certificates
UL approvalAWM STYLE 20549 80 °C 300V AWM I A/B 80 °C 300V FT2 (cable)
Ambient conditions
Ambient temperaturecable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67 / IP68 / IP69k
Cable codeLiF9Y 11Y
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Sleeve connectorDiecast zinc
Core insulationPP
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter∅ 4.3 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorblack
Number of cores4
Core cross-section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Conductor construction42 x 0.1 mm ∅
Lengthas per specification
Drag chain suitability
Drag chain cyclesmin. 10000000
Motion velocitymax. 3.3 m/s
Traverse distance5 m horizontal
Accelerationmax. 10 m/s2
Torsion cyclesmin. 10000000
Torsional stress± 360 °/m
Flammability
Contact carrierHB
HousingV-2
CableFT2

Associated Products: V1S-G-BK*M-PUR-R1

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa