Serviceline Industrial Sensors
Serviceline Explosion Protection

Connection cable V15-W-E8-BK*M-PUR-U-V15-G

V15-W-E8-BK*M-PUR-U-V15-G
  • Suitable for drag chains
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP67 / IP68 / IP69K
  • Free from substances that impair paint wetting
  • Built-in LED, as operating and function indicator
  • Resistant to microbes and hydrolysis
  • UL Recognized Component
  • Halogen-free
  • Flame resistant cable
  • Gold plated contacts
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Cable length according to specification

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-W-E8-BK*M-PUR-U-V15-G

Product Description
Double-ended cordset, M12 to M12, LED, PUR cable, 5-pin
General specifications
Number of pins5
Connection 1socket
Construction type 1right angle
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2M12
UL File NumberE231213
Indicators/operating means
LED greenOperating display
LED yellowFunctional display Normally closed/normally open pin 4
LED redFunctional display Normally closed/normally open pin 2
Electrical specifications
Operating voltagemax. 24 V DC -20 % / +25 %
Operating currentmax. 4 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1
Specificationconnector M12 x 1 : IEC 61076-2-101
Approvals and certificates
UL approvalAWM STYLE 20549 80 °C 300V AWM I A/B 80 °C 300V FT2 (cable)
Ambient conditions
Ambient temperaturecable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y 11Y 5 x 0.34
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, transparent/black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorblack
Number of cores5
Core cross-section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
Conductor construction42 x 0.1 mm ∅
Lengthas per specification
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distance5 m horizontal
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Flammability
Contact carrierHB
HousingV-2
CableFT2

Associated Products: V15-W-E8-BK*M-PUR-U-V15-G

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa
Marking ring for M12 plugfa