Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Design / Mounting | Outside installation | |
Installed components | Segment Protector R2-SP-N** For technical data on installed electronic component see data sheet. |
|
Conformity | ||
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP66 | |
Dimensions | (W x H x D) 271 x 271 x 136 mm (1 x R2-SP-N**) 544 x 271 x 136 mm (2 x R2-SP-N**) |
|
Mounting | thru-holes Ø6.5 mm | |
Data for application in connection with hazardous areas | ||
Statement of conformity | PF 08 CERT 1278 (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com | |
Group, category, type of protection | II 3G Ex nA [nL] [ic] IIC T4 | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006, EN 600079-14:2003, EN 60079-15:2005, EN 60079-11:2007 | |
International approvals | ||
IECEx approval | IECEx PTB 09.0016 , suitable Junction Box on request |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 6.0 | EC001601 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
This Segment Protector Junction Box is a device coupler with FieldConnex ® Segment Protectors for Zone 2. Devices can be located in Zone 2. The number of outputs and size can be selected.
Glass fiber-reinforced polyester provides corrosion resistance and is light weight. The surface resistance avoids electrostatic charge.
Trunk and spur entries can be selected individually from a range of cable glands and stopping plugs. A breather is included by default. Tag plate, grounding bar, surge protection for the trunk, and bus termination are available as options.
This junction box is available pre-wired, with all accessories, for fast ordering, delivery, site installation, and commissioning.
Datasheet | File Type | File Size |
---|---|---|
Datasheet F.SP4.P**.B**.1.0.***.***.***0 | 807 KB | |
Datenblatt F.SP4.P**.B**.1.0.***.***.***0 | 807 KB |
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.