Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PAX001-F160-6I14E2-B14
Product Description |
Electronic cam-operated switch group |
General specifications |
Switch-on delay | 10 s |
Data storage | Standard Micro SD flash card |
Programming | by means of internal MS-WindowsTM software (device is detected as an external flash drive). |
Nominal ratings |
Response delay | 20 ms |
Indicators/operating means |
Operation indicator | LED, green |
Status indicator | 8 LEDs , red and yellow |
Electrical specifications |
Operating voltage | 20 ... 30 V DC (SELV/PELV) |
No-load supply current | ≤ 90 mA (without sensor) |
Interface |
Interface type | USB 2.0 for parameterization tool |
Input |
Input type | RS 232 interface for Ind. angular measuring system |
Switching output |
Output type | 12 switching outputs PNP, short circuit / overload protected 2 high power outputs PNP, not short-circuit protected |
Operating current | switching outputs: ≤ 250 mA , total ≤ 1.5 A high power outputs: ≤ 1.5 A , total ≤ 2.2 A |
Short-circuit protection | pulsing |
Analog output |
Output type | 6 current outputs 4 ... 20 mA (current sinks) |
Load resistor | ≤ 600 Ω at 24 V DC |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 61000-4-2: 2009, EN 61000-4-3: 2006 + A1: 2008, EN 61000-4-4: 2004, EN 61000-4-5: 2006, EN 61000-4-6: 2009, EN 55011: 2009, EN 61000-6-2: 2005, EN 61000-6-4: 2007 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | X1, M23 connector X2, M12 x 1 socket X3, M12 x 1 socket X4, M12 x 1 connector |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP65 |
Dimensions | |
| Height | 33 mm |
| Width | 89 mm |
| Length | 149.51 mm |
General information |
Note | Length of cable at X1 and X2: max. 30 m Length of cable at X3 and X4: max. 2 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27270603 |
ECLASS 12.0 | 27270603 |
ECLASS 11.0 | 27270603 |
ECLASS 10.0.1 | 27270603 |
ECLASS 9.0 | 27270603 |
ECLASS 8.0 | 27270603 |
ECLASS 5.1 | 27270603 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Details:
PAX001-F160-6I14E2-B14
Product Documentation:
PAX001-F160-6I14E2-B14
Design / Simulation:
PAX001-F160-6I14E2-B14
Approvals:
PAX001-F160-6I14E2-B14
Associated Products:
PAX001-F160-6I14E2-B14
Accessories |
|
|
|
Cordset M12 socket straight to M12 plug straight A-coded, 5-pin, PUR cable greyfa |
|
|
|
|
Male connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa |
|
|
|
|
Male cordset single-ended M12 straight A-coded, 8-pin, PUR cable black, shielded, UL-approved, drag chain suitablefa |
|