Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive positioning system PMI80-F90-IU2EP-IO-V15-3G-3D

PMI80-F90-IU2EP-IO-V15-3G-3D
  • Parameterization and diagnosis via IO-Link
  • Measuring range 0 ... 80 mm
  • Parameterisable measuring range
  • Analog current or voltage output, programmable
  • 2 Push-pull outputs
  • Switch points programmable via IO-Link

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PMI80-F90-IU2EP-IO-V15-3G-3D

General specifications
Switching element functionAnalog current or voltage output, programmable
2 switch outputs, programmable
Object distance0.5 ... 3 mm , recommended: 1.5 mm
Measurement range0 ... 80 mm
Linearity range1 ... 79 mm
Nominal ratings
Operating voltage12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized)
Reverse polarity protectionreverse polarity protected
Linearity errorwithin measuring range: ± 0.8 mm
within linearity range: ± 0.4 mm
Repeat accuracy± 0.1 mm
Resolution50 µm
Temperature drift± 0.5 mm (-25 °C ... 70 °C)
No-load supply current≤ 40 mA
Operating voltage indicatorLED green
Functional safety related parameters
MTTFd318 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED S1switching state Switching output 1
LED S2switching state Switching output 2
LED S3Damping element in the configured analog measuring range
LED STATUSStatus display LED, green/red (Power on, communication/error, missing damping element)
Interface
Interface typeIO-Link (via C/Q = Pin 4)
Device profileSmart Sensor
Transfer rateCOM 2 (38.4 kBaud)
Value range0000h ... 6400h
IO-Link Revision1.1
Min. cycle time2.3 ms
Process data witdhProcess data input: 16 Bit
Process data output: none
SIO mode supportyes
Device ID0x200304 (2097924)
Compatible master port typeA
Switching output
Output type2 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection, surge-proof
Operating current≤ 100 mA / output
Switching window± 1 mm
Switching hysteresis0.2 mm
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Analog output
Output type1 current output: 4 ... 20 mA or 1 voltage output: 0 ... 10 V , programmable
Load resistorcurrent output: ≤ 400 Ω
voltage output: ≥ 1000 Ω
Short-circuit protectionvoltage output: current limit
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
EN 60947-5-7:2003
EN61131-9:2013
IEC 60947-5-7:2003
IEC 61131-9:2013
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67 / IP69K
Material
HousingPBT, stainless steel 1.4571 , brass, nickel-plated
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Mass83 g
Data for application in connection with hazardous areas
Equipment protection levelGc (nA) , Dc
Equipment protection level Gc (nA)
Type of protection"n"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF 15 CERT 3754 X
ATEX markingEx-Hexagon II 3G Ex nA IIC T6 Gc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-15:2010
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
mode of operation 1
at UBmax = 30 V and maximum 2 switching outputs with each ILmax =100 mA and
1 analog output with IAmax = 20mA or UAmax = 10 V : 35 °C (95 °F)
mode of operation 2
at UBmax = 30 V and
maximum 1 switching output with ILmax =100 mA : 50 °C (122 °F)
Equipment protection level Dc
Type of protectionProtection by enclosure "tc"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF 15 CERT 3774 X
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80°C Dc
StandardsEN 60079-0:2012/A11+2013 , EN 60079-31:2014
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
mode of operation 1
at UBmax = 30 V and maximum 2 switching outputs with each ILmax =100 mA and
1 analog output with IAmax = 20mA or UAmax = 10 V : 35 °C (95 °F)
mode of operation 2
at UBmax = 30 V and
maximum 1 switching output with ILmax =100 mA : 50 °C (122 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: PMI80-F90-IU2EP-IO-V15-3G-3D

ManualsLanguageFile TypeFile Size
Manual PMIxxx-F90-...-IO-... Inductive Positioning Measurement System with IO-LinkENGPDF2695 KB
Handbuch PMIxxx-F90-...-IO-... Induktives Positionsmesssystem mit IO-LinkGERPDF3537 KB
Instruction manuals
ИнструкцииBULPDF139 KB
Návod k poużitíCZEPDF133 KB
Instruktions manualDANPDF132 KB
Instruction manualENGPDF136 KB
KasutusjuhendESTPDF128 KB
KäyttöohjeFINPDF128 KB
Manuel d'instructionsFRAPDF135 KB
BetriebsanleitungGERPDF137 KB
Οδηγίες χρήσηςGREPDF142 KB
HandleidingHOLPDF132 KB
Instruction manual / BetriebsanleitungHRVPDF131 KB
Használati útmutatóHUNPDF135 KB
Manuale di istruzioniITAPDF132 KB
Lietošanas pamācībaLAVPDF132 KB
Instrukciju vadovasLITPDF134 KB
Instrukcja obsługiPOLPDF135 KB
Manual de instruçõesPORPDF133 KB
Manual de utilizareRONPDF133 KB
Návod na poużitieSLKPDF133 KB
Navodila za uporaboSLVPDF131 KB
Manual de instruccionesSPAPDF133 KB
ManualSWEPDF130 KB
Technical information
Installation and Design Notes for Position Sensors, F90 SeriesENGPDF311 KB
Montage- und Konstruktionshinweise für Positionssensoren, Serie F90GERPDF320 KB

CAD+CAE: PMI80-F90-IU2EP-IO-V15-3G-3D

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS2404 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP694 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: PMI80-F90-IU2EP-IO-V15-3G-3D

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3682APDF346 KB
Certificates
- DNV GL MarineTAA00001V2PDF172 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XPDF1015 KB
Pepperl+Fuchs IO-Link Manufacturer DeclarationCERT-4518PDF244 KB
US CA UL Ordinary Location UL E8705620190717-E87056PDF428 KB

Associated Products: PMI80-F90-IU2EP-IO-V15-3G-3D

Accessories

Female cordset, M12, 5-pin, PVC cablefa

Female cordset, M12, 5-pin, PVC cablefa
Damping element for sensors of type F90, F112, and F166; side holefa
Mounting bracket for mounting of F90 sensorsfa