Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAZ-HORN-70MM-0..100DBA-8TONE
Product Description |
Stack light siren element 8 tone |
General specifications |
UL File Number | E223176 |
Color | black |
Frequency | approx. 1,6/3,4 kHz |
Functional safety related parameters |
MTTFd | 600 a |
Electrical specifications |
Rated operating voltage | 24 V AC/DC |
Rated operating current | ≤ 80 mA |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-1:2005 EN 60947-1:2007 IEC 62026-2:2008 |
Standard conformity | |
| Degree of protection | EN 60529:2000 |
Ambient conditions |
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | Bayonet system |
Dimensions | |
| Height | 72 mm |
| Diameter | 70 mm |
Life span | min. 5000 hours |
Classifications
System | Classcode |
ECLASS 13.0 | 27371214 |
ECLASS 12.0 | 27371214 |
ECLASS 11.0 | 27371214 |
ECLASS 10.0.1 | 27371214 |
ECLASS 9.0 | 27371214 |
ECLASS 8.0 | 27371214 |
ECLASS 5.1 | 27371214 |
ETIM 9.0 | EC001026 |
ETIM 8.0 | EC001026 |
ETIM 7.0 | EC001026 |
ETIM 6.0 | EC001026 |
ETIM 5.0 | EC001026 |
UNSPSC 12.1 | 39121533 |
Details:
VAZ-HORN-70MM-0..100DBA-8TONE
Product Documentation:
VAZ-HORN-70MM-0..100DBA-8TONE
Design / Simulation:
VAZ-HORN-70MM-0..100DBA-8TONE
Approvals:
VAZ-HORN-70MM-0..100DBA-8TONE
Certificates | Certificate No. | Language | File Type | File Size |
US CA UL | E223176 | ALL | LINK | --- |
Associated Products:
VAZ-HORN-70MM-0..100DBA-8TONE
Accessory of |
|
|
|
G10 ultra compact module, 4 outputsfa |
|
Matching System Components |
|
|
|
Stack light terminal base with cover platefa |
|
|
|
|
Stack light terminal base with cover platefa |
|