Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface emergency stop button |
General specifications | ||
---|---|---|
Node type | Standard node | |
Functional safety related parameters | ||
MTTFd | 200 a | |
B10d | 1 E+5 | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 20 mA | |
Protection class | III | |
Input | ||
Number/Type | 2 NC Safety function by positive opening in accordance with IEC/EN 60947-5-1 Reset by pulling |
|
Supply | from AS-Interface | |
Programming instructions | ||
Profile | S-7.B.E. | |
IO code | 7 | |
ID code | B | |
ID1 code | 0 | |
ID2 code | E | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 in accordance with EN 60529 and IP69K | |
Connection | M12 round connector |
System | Classcode |
---|---|
ECLASS 13.0 | 27371244 |
ECLASS 12.0 | 27371244 |
ECLASS 11.0 | 27371244 |
ECLASS 10.0.1 | 27371244 |
ECLASS 9.0 | 27371244 |
ECLASS 8.0 | 27371244 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC002034 |
ETIM 8.0 | EC002034 |
ETIM 7.0 | EC002034 |
ETIM 6.0 | EC002034 |
ETIM 5.0 | EC002034 |
UNSPSC 12.1 | 39121533 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 60 KB |