Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
DA4/Ex-40
Supply |
Rated voltage | loop powered |
Input |
Connection | terminals 1+, 3- |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -30 ... 80 °C (-22 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP65 (front), IP20 (rear) |
Connection | screw terminal for 0.5 mm2 to 1.5 mm2, removable blue terminal block |
Mass | approx. 300 g |
Dimensions | 96 x 48 x 91 mm (3.8 x 1.9 x 3.6 inch) |
Certificates and approvals |
Explosion-hazardous area | ITS 02 ATEX 2028 (firm BEKA) |
Type of protection | II 1G EEx ia IIC T5 |
Classifications
System | Classcode |
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 43211906 |
Details:
DA4/Ex-40
Product Documentation:
DA4/Ex-40