Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Control Unit Ex e, GRP, Control Switch LCP1.N1OX.F.1

LCP1.N1OX.F.1
  • Small control switch, 2 position with left OFF - 2x NO - labeling '0 - l'
  • Glass fiber reinforced polyester (GRP) enclosure
  • Ex de and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Bottom face M25 cable gland plastic double seal
  • Degree of protection IP66

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of LCP1.N1OX.F.1

Electrical specifications
Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Functioncontrol switch, small
Colorblack
Contact configuration2x NO
Switching configuration2 position changeover with left OFF
Switching diagram01
Usage categoryAC12 - 12 ... 250 V AC - 16 A
AC15 - 12 ... 250 V AC - 10 A
DC13 - 12 ... 110 V DC - 1 A
DC13 - 12 ... 24 V DC - 1A
Number of poles2
Operator actionengage - engage
Labeling0 - I
Mechanical specifications
Enclosure coverfully detachable
Cover fixingM6 stainless steel socket cap head screws
Degree of protectionIP66
Cable entry face B
M25 quantity1
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS.M25.*
M25 clamping range10 ... 18 mm
Defined entry areaface B
Material
Enclosurecarbon loaded, antistatic glass fiber reinforced polyester (GRP)
Finishinherent color black
Sealone piece solid silicone rubber
Mass1.5 kg
Dimensions
Height (A)110 mm
Width (B)110 mm
Depth (C)101 mm
External dimension with operating element (C1)131 mm
Mounting holes distance (G)110 mm
Mounting holes distance (H)78 mm
Mounting holes diameter (J)7 mm
Maximum external dimension (K)125 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Grounding2.5 mm2 grounding terminal
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
-40 ... 40 °C (-40 ... 104 °F) @ T6
Data for application in connection with hazardous areas
EU-Type Examination CertificateCML 16 ATEX 3009 X
MarkingEx-Hexagon II 2 GD
Ex db eb mb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +55 °C
International approvals
IECEx approvalIECEx CML 16.0008X
EAC approvalTC RU C-DE.GB06.B.00567
Conformity
Degree of protectionEN 60529
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriesEngraved traffolyte tag label
Engraved AISI 316L stainless steel tag label
Color in-fill stainless steel tag label

Approvals+Certificates: LCP1.N1OX.F.1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-0491APDF626 KB
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3243PDF118 KB
Certificates
CML IECEx Certificate of ConformityIECEx CML 16.0008XLINK---
Europe CML II 2GD ATEXCML 16ATEX3009XPDF767 KB
Sira ATEXSIRA 13 ATEX 3059XPDF187 KB
Sira IECEx Certificate of ConformityIECEx SIR 13.0021LINK---
South Africa MASCMASC S/18-0003XPDF464 KB
Russia Belarus EAC Kazakhstan NANIO "CCVE"RU C-DE.BH02.B.00016/18PDF1638 KB

Ready for Shipment in 5 Days: Custom Terminal Boxes and Control Units

When ordering within Europe, your custom Ex e terminal box or local control unit is ready for shipment in just five days!

Spotlight: Six Questions for Herbert Schober

Pepperl+Fuchs provides customers with customized control units, terminal boxes as well as disconnect switches for hazardous areas, including certification, within just five days. Herbert Schober tells us more about this part of the electrical explosion protection equipment portfolio.