Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Control Unit Ex e, Stainless Steel, 2 Functions LCS2.PGMX.PRMX.F.1

LCS2.PGMX.PRMX.F.1
  • Pushbutton green - 1x NO / 1x NC - labeling 'l'
  • Pushbutton red - 1x NO / 1x NC - labeling '0'
  • Stainless Steel enclosure
  • Ex de and Ex tb certified
  • Bottom face cable gland polyamide, 1x M25
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of LCS2.PGMX.PRMX.F.1

Electrical specifications
Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionpushbutton
Colorgreen
Contact configuration1x NO / 1x NC
Usage categoryAC12 - 12 ... 250 V AC - 16 A
AC15 - 12 ... 250 V AC - 10 A
DC13 - 12 ... 110 V DC - 1 A
DC13 - 12 ... 24 V DC - 1A
Number of poles2
Operator actionspring return
LabelingI
Function 2pushbutton
Colorred
Contact configuration1x NO / 1x NC
Usage categoryAC12 - 12 ... 250 V AC - 16 A
AC15 - 12 ... 250 V AC - 10 A
DC13 - 12 ... 110 V DC - 1 A
DC13 - 12 ... 24 V DC - 1A
Number of poles2
Operator actionspring return
Labeling0
Mechanical specifications
Enclosure rangeLCS
Enclosure coverfully detachable
Cover fixingstainless steel hexagonal head screws
ScrewsM6
Number4
Tightening torque2 Nm
Cover sealone piece closed cell silicone
Degree of protectionIP66
Cable entry face B
M25 quantity1
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS.M25.*
M25 clamping range10 ... 18 mm
Defined entry areaface B
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishelectropolished
Mass1 kg
Dimensions
Height (A)142 mm
Width (B)116 mm
Depth (C)85.5 mm
External dimension with operating element (C1)95 mm
External dimension with screws (C2)92.2 mm
Mounting holes distance (G)81 mm
Mounting holes distance (H)130 mm
Mounting holes diameter (J)6.1 mm
Maximum external dimension (K)145 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
GroundingM6 internal/external brass grounding bolt
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
-40 ... 40 °C (-40 ... 104 °F) @ T6
Data for application in connection with hazardous areas
EU-Type Examination CertificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb mb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +55 °C
International approvals
IECEx approvalIECEx CML 16.0008X
EAC approvalRU C-DE.BH02.B.00016/18
MASC approvalMASC S/18-0003X
Conformity
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriesengraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
M6 internal/external stainless steel grounding bolt

Approvals+Certificates: LCS2.PGMX.PRMX.F.1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-0491APDF626 KB
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3243PDF118 KB
Certificates
CML IECEx Certificate of ConformityIECEx CML 16.0008XLINK---
Europe CML II 2GD ATEXCML 16ATEX3009XPDF767 KB
Sira ATEXSIRA 13 ATEX 3059XPDF187 KB
Sira IECEx Certificate of ConformityIECEx SIR 13.0021LINK---
South Africa MASCMASC S/18-0003XPDF464 KB
Russia Belarus EAC Kazakhstan NANIO "CCVE"RU C-DE.BH02.B.00016/18PDF1638 KB

Ready for Shipment in 5 Days: Custom Terminal Boxes and Control Units

When ordering within Europe, your custom Ex e terminal box or local control unit is ready for shipment in just five days!

Spotlight: Six Questions for Herbert Schober

Pepperl+Fuchs provides customers with customized control units, terminal boxes as well as disconnect switches for hazardous areas, including certification, within just five days. Herbert Schober tells us more about this part of the electrical explosion protection equipment portfolio.