Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Contactor rating | ||
Power | 11 kW | |
Current | 25 A (AC3) | |
Coil Voltage | 415 V | |
Terminal capacity | 7 x 1.5-16mm² (1 x ground terminal) | |
Overload relay | 16 ... 24 A | |
Phases | 3 | |
Function | direct online starter | |
Mechanical specifications | ||
Height | 210 mm | |
Width | 185 mm | |
Depth | 156 mm | |
Cover fixing | M8 stainless steel socket cap head screws | |
Degree of protection | IP66 | |
Cable entry | metric threaded | |
Number of cable entries | 1 x M20 in face A 2 x M20 in face B all entries are fitted with Ex d sealing plugs |
|
Material | ||
Enclosure | cast aluminum | |
Finish | painted black | |
Seal | one piece closed cell neoprene | |
Mass | approx. 8 kg | |
Mounting | 2 x fabricated stainless steel mounting straps | |
Grounding | internal & external brass grounding terminals on base and lid | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 03 ATEX 1215 | |
Group, category, type of protection, temperature class | II 2 GD Ex d IIB T5 Gb, Ex tb IIIC T95°C ( ta ... +55°C ) |
|
International approvals | ||
IECEx approval | IECEx SIR 08.0055 | |
GOST-R approval | GOST-R B01008 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27370401 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation & Maintenance Manual for ASM130 Ex d Enclosure | ENG | 124 KB |