Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Degree of protection | IP55 | |
Material | ||
Enclosure | aluminum alloy | |
Diffuser | Thermoplastic | |
Ambient conditions | ||
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | INERIS 04 ATEX 0044 | |
Marking | II 2 G EEx d IIC | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110509 |
ECLASS 12.0 | 27110509 |
ECLASS 11.0 | 27110509 |
ECLASS 10.0.1 | 27110509 |
ECLASS 9.0 | 27110509 |
ECLASS 8.0 | 27110509 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |