Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Flashing Beacon Signal Device EVC100-X

EVC100-X
  • Ex d certified
  • Aluminum alloy
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66 / IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EVC100-X

Mechanical specifications
Degree of protectionIP66/67
Material
Enclosurealuminum alloy
GlassBorosilicate glass
Ambient conditions
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
Data for application in connection with hazardous areas
EU-type examination certificateINERIS 03 ATEX 0197X
MarkingEx-Hexagon II 2 GD EEx d IIC
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027110590
ECLASS 12.027110590
ECLASS 11.027110590
ECLASS 10.0.127110590
ECLASS 9.027110590
ECLASS 8.027110590
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: EVC100-X