Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Display Unit |
Supply | ||
---|---|---|
Power consumption | average: 24 W at maximum brightness: max. 25.2 W |
|
Indicators/operating means | ||
Display | ||
Type | LC display with LED backlight optically bonded, thermally hardened glass | |
Screen diagonal | 48.26 cm (19 inch) | |
Resolution | 1280x1024 (SXGA) , Aspect ratio 5:4 | |
Color depth | 16.7 Mio. | |
Contrast | 1000:1 (typical) | |
Brightness | 1000 cd/m2 | |
Reading angle | 170° horizontal , 160° vertical | |
Life span | back lamp life: 70 000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | ||
Touch screen | optional: projective capacitive, 10 finger multi-touch, glove-friendly | |
Interface | ||
Interface type | interface v1.0 from Pepperl+Fuchs for computing units from Pepperl+Fuchs | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 93% at 40°C, non-condensating, according to EN 60068-2-78 | |
Shock resistance | 3 shocks 20 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 5 ... 500 Hz, +/- 0.075 mm , 1.5 g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Material | ||
Surface | front: glass with powder-coated aluminum (6061) bezel Back side: powder-coated aluminum |
|
Mass | approx. 14.5 kg | |
Dimensions | 542 mm x 460 mm x 48 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 17 ATEX 5191X | |
Marking | II 2G Ex eb ib q IIC T4 Gb II 2D Ex tb IIIC T85 °C Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 | |
International approvals | ||
IECEx approval | IECEx CML 17.0106X | |
Approved for | Ex eb ib q IIC T4 Gb Ex tb IIIC T85 °C Db |
|
Standards | IEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
The DPU2100-J1-19U* display unit is an ATEX/IECEx certified device intended for use in potentially explosive atmospheres such as Zones 1/21.
Connected to a Pepperl+Fuchs thin client unit or PC unit, the DPU serves as a display with an optional touchscreen. It enables users to perceive the system outputs of the computing unit and input user data.
Five system keys on the front of the unit allow users to control system functions (e. g., brightness) and the computing unit (e. g., home key).
Integrated signal lights on the front keys show selected failure modes in case of a defective component.
The display unit is optimized for use with the modular HMI components of the VisuNet product line: TCU1100-* thin client unit,
PCU1100-* PC unit, and PSU1100-* power supply unit.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 134 KB | |
Manuals | |||
Manual | ENG | 4149 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
IECEx Certificate of Conformity | IECEx CML 17.0106X | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|