Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

WirelessHART Gateway WHA-GW-F2D2-0-AS-Z2-ETH.EIP

WHA-GW-F2D2-0-AS-Z2-ETH.EIP
  • EtherNet/IP WirelessHART Gateway
  • Graphical network analysis
  • Simple and automatic configuration options
  • Ethernet and RS 485 interface
  • HART protocol via both interfaces
  • EtherNet/IP protocol via Ethernet interface
  • Input WirelessHART wireless interface
  • 24 V DC supply
  • Redundant power supply connections

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of WHA-GW-F2D2-0-AS-Z2-ETH.EIP

Supply
Rated voltage20 ... 30 V DC SELV/PELV
Power consumption< 5 W
External bus
Connectionscrew terminals for
- 0.2 ... 4 mm2 (rigid wire)
- 0.2 ... 2.5 mm2 (flexible wire)
Interface 1Ethernet
10 BASE-T/100 BASE-TX , full galvanic isolation
ProtocolHART UDP, EtherNet/IP
Cable lengthmax. 100 m , depending on cables and transfer rate
ConnectionUTP, STP or FTP
Interface 2RS-485
ProtocolHART
Daisy-chain capabilitysupported by duplicated connection terminals
Transfer ratemax. 115 kBit/s
Cable lengthmax. 1200 m , depending on cables and transfer rate
Bus terminationintegrated termination resistor , adjustable via DIP switch and software
Input
Interfaceomnidirectional dipole antenna, removable
CommunicationWirelessHART specifications
- physical layer: IEEE 802.15.4.2006
- frequency band: 2.4 GHz (ISM band, licence free)
- transmission rate: 250 kBit/s
- maximum transmit power: +10 dBm (EIRP)
- transmission range: outdoor 250 m, indoor 50 m (under reference conditions)
- communication standard: WirelessHART
Galvanic isolation
Interface/power supplybasic insulation according to IEC 61140, rated insulation voltage 50 Veff
Interface/interfacebasic insulation according to IEC 61140, rated insulation voltage 50 Veff
Indicators/settings
Display elementsLED PWR (power supply status), one green LED
LED COM (communication status), three yellow LEDs
LED FLT (fault signal), one red LED
Control elements2 push buttons:
- restore HART configuration
- restore communication configuration
DIP switches:
- baud rate
- RS-485 address
- RS-485 termination
- security mode
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Radio and telecommunication terminal equipmentThe usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning.
Directive 2014/53/EUEN 300328: V2.1.1
EN 301489-17: V1.3.2
FCC CFR47 Part 15 B and CANSI C63.4-2003 , FCC-ID: SJC-M2140
Conformity
Degree of protectionIEC 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity5 ... 95 %, noncondensing
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
test setup and execution acc. to EN 60068-2-60
Mechanical specifications
Degree of protectionIP66/IP67
Massapprox. 1 kg
Dimensions258 mm x 114 mm x 84 mm
without antenna and cable glands
Mountingpanel mounting
Data for application in connection with hazardous areas
EU-Type Examination CertificateFM 12 ATEX 0061
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
International approvals
FM approvalCoc3042646
Approved forNI Class I, Div. 2, GPS A-D
NI Class II, Class III, Div. 2, GPS E-G
IECEx approvalIECEx FMG 12.0002
Approved forEx nA IIC T4 Gc , Ex nAc T4
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Documents: WHA-GW-F2D2-0-AS-Z2-ETH.EIP

ManualsLanguageFile TypeFile Size
Manual WirelessHART Gateway WHA-GW-F2D2-0-A*-Z2-ETH.EIPENGPDF4302 KB
Instructions, short instructions, safety information
ИнструкцииBULPDF0 KB
Návod k poużitíCZEPDF127 KB
Instruktions manualDANPDF128 KB
Instruction manualENGPDF131 KB
Quick Start Guide WirelessHART NetworkENGPDF2045 KB
KasutusjuhendESTPDF124 KB
KäyttöohjeFINPDF125 KB
Manuel d'instructionsFRAPDF128 KB
BetriebsanleitungGERPDF132 KB
Kurzanleitung WirelessHART NetzwerkGERPDF2049 KB
Οδηγίες χρήσηςGREPDF136 KB
HandleidingHOLPDF127 KB
Instruction manual / BetriebsanleitungHRVPDF127 KB
Használati útmutatóHUNPDF0 KB
Manuale di istruzioniITAPDF126 KB
Lietošanas pamācībaLAVPDF128 KB
Instrukciju vadovasLITPDF128 KB
Instrukcja obsługiPOLPDF128 KB
Manual de instruçõesPORPDF128 KB
Manual de utilizareRONPDF128 KB
Návod na poużitieSLKPDF127 KB
Navodila za uporaboSLVPDF126 KB
Manual de instruccionesSPAPDF127 KB
ManualSWEPDF126 KB
Product information
Software Release Notes WirelessHART GatewayENGPDF54 KB

Approvals+Certificates: WHA-GW-F2D2-0-AS-Z2-ETH.EIP

CertificatesCertificate No.File TypeFile Size
/cert/cert4350a.pdfTC RU C-DE.AA87.B.00692PDF3989 KB
Canada FMCoC 3042656CPDF64 KB
Europe FM ATEX Category 3 GFM 12 ATEX 0061PDF111 KB
FM Sealed Device nC Non-Sparking nA IECEx Certificate of ConformityIECEx FMG 12.0002LINK---
India PESO (India) CCOEA/P/HQ/MH/104/3886 (P352034)PDF984 KB
USA FMCoC 3042646PDF63 KB
Control drawings
Control Drawing FM / Control Drawing FM   PDF79 KB

Associated Products: WHA-GW-F2D2-0-AS-Z2-ETH.EIP

Matching system components
1-channel, WirelessHART Adapter, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antennapa
1-channel, Installation in Zone 1, WirelessHART Adapter, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antennapa
2-channel, Installation in Zone 1, WirelessHART converter, Battery operated, Thermocouple or RTD input, Output WirelessHART wireless interface, Internal antennapa
1-channel, Installation in Zone 1, Zone 21, and Class I Div. 1, WirelessHART Adapter, Cast aluminum housing, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antennapa
Accessories

Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5efa
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5efa
Replacement antenna for WirelessHART Gatewaypa
Rod antenna, For outdoor usepa
Panel antenna, For outdoor use, Fire retardantpa
Panel antenna, For outdoor usepa
For broadband operation between 2 GHz and 6 GHz, Space-saving, inline design, N socket to N socketpa
Preconfigured with 1 m, 2 m, 5 m, or 10 m length, For high frequency applications up to 6 GHz, Double shieldedpa
TNC plug to N socket, For high frequency applicationspa
N plug to TNC plug, For high frequency applicationspa
N socket to TNC socket, For high frequency applicationspa
N socket to N socket, For high frequency applicationspa
WirelessHART Adapter BULLET

WirelessHART Adapter "BULLET"

The BULLET is the only WirelessHART adapter on the market in an Ex d housing. Simply connect the BULLET to your field device and enable efficient, wireless signal transmission.