Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection DK12-11 IODD

DK12-11 IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DK12-11 IODD

Product Description
IODD for communication with DK12-11-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of DK12-11-IO-Link sensors
* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Documents: DK12-11 IODD

Product informationLanguageFile TypeFile Size
Product information - Sensors and Systems with IO-Link (USA)USAPDF3959 KB

Software: DK12-11 IODD

Device type managersRelease InfoFile TypeFile Size
IODD1.0.1 for DK12-11 / IODD1.0.1 für DK12-11V1.02 / 2013-11-11ZIP87 KB

Associated Products: DK12-11 IODD

Accessory of

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light perpendicular to the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa