Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection MLV41-55 IODD

MLV41-55 IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-55 IODD

Product Description
IODD for communication with MLV41-55-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of IO-Link sensors* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Documents: MLV41-55 IODD

Product informationLanguageFile TypeFile Size
Product information - Sensors and Systems with IO-LinkFRAPDF3861 KB
Product information - Sensors and Systems with IO-Link (USA)USAPDF3959 KB

Software: MLV41-55 IODD

Device type managersRelease InfoFile TypeFile Size
IODD for MLV41-Reflex series / IODD für MLV41-Reflex-SerieV1.02.001 / 2018-09-15ZIP67 KB

Associated Products: MLV41-55 IODD

Accessory of

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 7 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa