Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection VDM28 IODD

VDM28 IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VDM28 IODD

Product Description
IODD for communication with VDM28-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of IO-Link sensors* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Documents: VDM28 IODD

Product informationLanguageFile TypeFile Size
Product information - Sensors and Systems with IO-Link (USA)USAPDF3959 KB

Software: VDM28 IODD

Device type managersRelease InfoFile TypeFile Size
IODD for VDM28-8-L / -15-L / IODD für VDM28-8-L / -15-LV1.13.000 / 2017-12-15ZIP154 KB

Associated Products: VDM28 IODD

Accessory of

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 2fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 2, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 2fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa