Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection MLV41-8 IODD

MLV41-8 IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-8 IODD

Product Description
IODD for communication with MLV41-8-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of IO-Link sensors* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Documents: MLV41-8 IODD

Product informationLanguageFile TypeFile Size
Product information - Sensors and Systems with IO-Link (USA)USAPDF3959 KB

Software: MLV41-8 IODD

Device type managersRelease InfoFile TypeFile Size
IODD1.0.1 for MLV41-8-H / IODD1.0.1 für MLV41-8-HV1.02 / 2013-10-29ZIP76 KB

Associated Products: MLV41-8 IODD

Accessory of

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 500 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 500 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa
Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa