Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection MLV41-54-G IODD

MLV41-54-G IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-54-G IODD

Product Description
IODD for communication with MLV41-54-G-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of IO-Link sensors* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Software: MLV41-54-G IODD

Device type managersRelease InfoFile TypeFile Size
MLV41-54-G IODD for IODD Standard 1.0.1 / MLV41-54-G IODD für IODD Standard 1.0.1V1.01 / 2013-10-29ZIP51 KB

Associated Products: MLV41-54-G IODD

Accessory of

Robust retroreflective sensor for glass detection, compact housing design, IO-Link interface, 4 m detection range, red light, light on, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, IO-link interface for service and process data, TEACH-IN switch for setting the contrast detection levelsfa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa