Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection MLV41-LL IODD

MLV41-LL IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-LL IODD

Product Description
IODD for communication with MLV41-LL-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of IO-Link sensors* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Software: MLV41-LL IODD

Device type managersRelease InfoFile TypeFile Size
IODD for MLV41-LL-Series / IODD für MLV41-LL-SerieV1.00 / 2014-02-04ZIP52 KB

Associated Products: MLV41-LL IODD

Accessory of

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa