Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 60 V AC / DC max. for ATEX / IECEx |
|
Mechanical specifications | ||
Enclosure cover | fully detachable | |
Cover fixing | ||
Screws | M6 stainless steel combination Phillips and slotted screw | |
Number | 4 | |
Tightening torque | 3.5 Nm | |
Cover seal | foamed silicone | |
Degree of protection | IP66 | |
Cable entry | thru-holes | |
Cable entry face B | ||
M20 quantity | 6 | |
M20 series | Cable Glands, Plastic | |
M20 type | CG.PIDS1.M20.* | |
M20 clamping range | 6 ... 12 mm | |
Cable entry face C | ||
M20 quantity | 1 | |
M20 series | Cable Glands, Plastic | |
M20 type | CG.PIDS1.M20.* | |
M20 clamping range | 6 ... 12 mm | |
Cable entry face D | ||
M20 quantity | 1 | |
M20 series | Cable Glands, Plastic | |
M20 type | CG.PIDS1.M20.* | |
M20 clamping range | 6 ... 12 mm | |
Terminal assembly | ||
Rail orientation | horizontal | |
Number of horizontal rails | 1 | |
Usable length per horizontal rail | 101.5 mm | |
Terminal type | 20 x WDU 2.5 blue 2 x WPE 2.5 |
|
Terminal capacity | 2.5 mm2 | |
Material | ||
Enclosure | carbon loaded, antistatic glass fiber reinforced polyester (GRP) | |
Finish | inherent color black | |
Mass | approx. 1 kg | |
Dimensions | ||
External dimension (A) | 129 mm | |
External dimension (B) | 179 mm | |
External dimension (C) | 91.5 mm | |
Internal dimension (D) | 106 mm | |
Internal dimension (E) | 156 mm | |
Internal dimension (F) | 69 mm | |
Mounting holes distance (G) | 106 mm | |
Mounting holes distance (H) | 126 mm | |
Mounting holes diameter (J) | 7 mm | |
Thickness of mounting brackets (N) | 18 mm | |
Mounting | 2 screws | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 17 ATEX 3255X |
|
Marking | II 2 GD Ex ia IIC T* Gb Ex tb IIIC T** °C Db T6/T80 °C @ Ta +40 °C T5/T95 °C @ Ta +55 °C |
|
International approvals | ||
IECEx approval | IECEx CML 17.0144X | |
Conformity | ||
Degree of protection | EN60529 | |
CE marking | 0102 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Terminal Boxes Series GR.TB* | ENG | 173 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CML IECEx Certificate of Conformity | IECEx CML 17.0144 X | ALL | LINK | --- |
Europe CML II 2GD ATEX | CML 17ATEX3255X | ALL | 150 KB | |
UK-Type Examination Certificate | CML 21UKEX3896X | ALL | 142 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3934B | ALL | 441 KB |