Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Y connecting cable, M12 to 2xM12, 3-pin, irradiated PUR cable |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | socket | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Connection 3 | plug | |
Construction type 3 | straight | |
Threading 3 | M12 | |
Electrical specifications | ||
Operating voltage | 250 V | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 / IP68 / IP69K | |
Connection | 1 x M12 connector, straight 2 x M12 straight sockets |
|
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | TPU, black | |
Cable | PUR, irradiated | |
Slotted nut | Zinc diecast, nickel-plated | |
Sleeve connector | Zinc diecast, nickel-plated | |
Cable | fine-strand, flexible | |
Color | orange | |
Cores | 3 x 0.34 mm2 | |
Conductor construction | 42 x 0.1 mm | |
Length | 1 m | |
Mass | 37 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440112 |
ECLASS 10.0.1 | 27440112 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |