Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Barcode scanner |
General specifications | ||
---|---|---|
Light source | LED | |
Light type | LED Array , 630 ... 670 nm | |
Symbologies | Code 2/5 range, Code 39, EAN/UPC, EAN128, Code 128, Code 93, Codabar, Telepen, Plessey, MSI, Code 11, Codablock | |
Scan rate | 325 s-1 | |
Read distance | 60 ... 800 mm depending on code symbology, print contrast, resolution and ambient light | |
Ambient light limit | 100000 Lux | |
Resolution | max. 0.076 mm | |
Nominal ratings | ||
Camera | ||
Type | CCD | |
Indicators/operating means | ||
Function indicator | LED 1: signals the successful read-in of a barcode Good Read Spot (green) buzzer element |
|
Electrical specifications | ||
Operating duration | 50000 read procedures for fully charged battery | |
Power supply | battery mode, please use only battery charger included with delivery to charge (charging time about 4 h) | |
Supply | from Li-Ion battery | |
Compliance with standards and directives | ||
Standard conformity | ||
Emitted interference | EN 55022 | |
Electrical safety | IEC 60950-1 , CAN/CSA-C22.2 No.60950-1-03 , UL 60950-1 | |
Standards | EN 60950-1 | |
Approvals and certificates | ||
CSA approval | cCSAus Certified, General Purpose | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 95 % , noncondensing | |
Mechanical specifications | ||
Degree of protection | IP42 | |
Material | ||
Housing | Plastic ABS | |
Mass | approx. 169 g | |
Dimensions | ||
Height | 181 mm | |
Width | 71 mm | |
Length | 100 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Configuration software - Aladdin / Konfigurationssoftware-Aladdin | V1.6.0.3.1 | ZIP | 62359 KB |