Serviceline Industrial Sensors
Serviceline Explosion Protection

Optical reading head PGV100-F200A-R4-V19

PGV100-F200A-R4-V19
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • RS-485 interface
  • Noncontact lane tracking of a colored strip
  • Noncontact positioning along the colored strip using Data Matrix codes
  • Reading of Data Matrix control codes

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PGV100-F200A-R4-V19

Product Description
Read head for incident light positioning system
General specifications
Passage speed≤ 8 m/s
Measuring rangemax. 10000 m
Light typeIntegrated LED lightning (white/blue)
Read distance100 mm
Depth of focus± 20 mm
Reading field120 mm x 80 mm
Ambient light limit100000 Lux
Resolution± 0.2 mm  
Nominal ratings
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Functional safety related parameters
MTTFd96 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED indication7 LEDs (communication, alignment aid, status information)
Electrical specifications
Operating voltage15 ... 30 V DC , PELV
No-load supply currentmax. 200 mA
Power consumption3 W
Interface
Interface typeRS 485 interface
Data output codebinary code
Transfer rate38400 ... 230400 Bit/s
TerminationSwitchable terminal resistor
Query cycle time≥ 10 ms
Input
Input type1 to 3 functional inputs , programmable
Input impedance≥ 27 kΩ
Output
Output type1 to 3 switch outputs , PNP , programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , noncondensing
Mechanical specifications
Connection type8-pin, M12 x 1 connector
Housing width70 mm
Housing height70 mm
Housing depth50 mm
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 160 g

Classifications

SystemClasscode
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852

Documents: PGV100-F200A-R4-V19

ManualsLanguageFile TypeFile Size
ManualENGPDF5244 KB
HandbuchGERPDF5267 KB
Instruction leaflets
Instruction leaflet / Beipackzettel ALLPDF541 KB
Product information
Product information - Leading the way - Position Guided Vision - PGVENGPDF968 KB
Produktinformation - Leading the way - Position Guided Vision - PGVGERPDF984 KB

Approvals+Certificates: PGV100-F200A-R4-V19

Statements of complianceCertificate No.File TypeFile Size
EU Declaration of Conformity / EU-KonformitätserklärungDOC-1998GPDF43 KB

Software: PGV100-F200A-R4-V19

Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.0.00.5576ZIP59320 KB

Associated Products: PGV100-F200A-R4-V19

Matching System Components
Control code tape für PGV System, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Protective laminate for PGV code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Protective laminate for PGV code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
PGV color-tape blue, Self-adhesive mounting, High mechanical stabilityfa
PGV color-tape green, Self-adhesive mounting, High mechanical stabilityfa
PGV color-tape red, Self-adhesive mounting, High mechanical stabilityfa
PGV color-tape yellow, Self-adhesive mounting, High mechanical stabilityfa
Accessories

Alignment guide for PCV100-* read headfa
USB to RS 485 interface converter, Extension cable 0.8 m in scope of delivery, Power supply for 95 - 230 V AC, For RS485fa
Cable unit with power supply for USB / RS-485 interface converter , Power supply for 95 - 230 V ACfa
Female connector, M12, 8-pin, shielded, field attachablefa
Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
Marker head for 25 mm code tape, For 25 mm code tapes, Can be used for PCV80..., PCV100..., and PCV130... readers, Includes 2 x edding® 3000 permanent markersfa
Mounting bracket for PCV* read headfa
Operating software for camera-based sensorsfa
Protective laminate for PGV code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stability, Removable without residue, Easily interchangeablefa
Blind plug for M12 socketsfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …