Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ASM*/CI
Mechanical specifications |
Enclosure cover | hinged non-detachable |
Cover fixing | stainless steel socket cap head screws |
Degree of protection | IP66 |
Cable entry | see PDF data sheet |
Defined entry area | see PDF data sheet |
Terminal assembly | |
| Rail orientation | see PDF data sheet |
| Number of rails | see PDF data sheet |
| Usable length per rail | see PDF data sheet |
Material | |
| Enclosure | cast iron |
| Glass | thermo-resistant tempered glass |
| Finish | painted black |
| Seal | one piece closed cell neoprene |
Mass | see PDF data sheet |
Grounding | see PDF data sheet |
Ambient conditions |
Ambient temperature | see PDF data sheet |
Data for application in connection with hazardous areas |
EU-Type Examination Certificate | see PDF data sheet |
| Marking | see PDF data sheet |
International approvals |
IECEx approval | see PDF data sheet |
EAC approval | TC RU C-DE.GB06.B.00567 |
Conformity |
Degree of protection | EN 60529 |
General information |
Ordering information | This Solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service. |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27149144 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Details:
ASM*/CI
Product Documentation:
ASM*/CI